Dimensional stability of sleeve is essential to guarantee high quality & consistent printing

Trelleborg-flexo-Stability-1024x575
Thanks to the use of Epoxy resin, combined with its honeycomb structure, Trelleborg sleeve technology is proven as being remarkably stable over time. When compared in similar environment with PU technologies, clearly, Trelleborg is by far the most stable structure!

For references, here is a severe benchmark tests conducted by R&D demonstrating well that after 4 weeks of tough environment (50°C with 95% humidity), Trelleborg has slightly expanded & is stable, whist PU technologies continue to expand!