Printec Coating and Varnishing
Traditional offset blankets and strippable fabric-less coating plates are part of the wide Trelleborg's offer.
Coating and Varnishing become an even more important application which enables to enanche modern graphic design. At Trelleborg Printing Solutions we offer selected styles of Vulcan®, Rollin® and Printec® blankets.
In addition to traditional blankets, the strippable range of coating plates is now available in rubber- and polymer-based versions for both UV and aqueous coatings in 1.15 mm and 1.35 mm thicknesses. This new fabricless solution provides added features for pre-press managers and press operators, such as cleaner plate preparation, easier strip with visible cut lines, reduced ink back-trapping, simpler handling and perfect printing quality over runs up to 100,000 copies.

Coating Plate
Fabric-less coating plate designed to be used with both UV and Aqueous coatings,
Watch our new clip and visit the PrintingInsights channel:
PrintingInsights
Watch our new clip and visit the PrintingInsights channel:
PrintingInsights