At Trelleborg we design and manufacture a wide product offer which is made of Axcyl mounting sleeves for all kind of flexographic printing machines.
Trelleborg manufactures wide web and narrow web plate mounting sleeves since more than 20 years. Thanks to their unique composite honeycomb structure, Trelleborg's Axcyl flexo sleeves are the lightest, the stiffest and also the most stable of the market. Specially designed mounting layer has been optimized to filter vibration coming from the printing plate: Axcyl offers less press bounce, thus higher productivity and better printing quality even at very high speed.
Are you looking for this?
Offer for Flexo Printers
Better function, better business in flexo printing
Trelleborg’s Axcyl® advanced plates mounting sleeves assist flexographic printers and press manufacturers in their production for a variety of printing requirements.
Our complete offer of sleeves answers any needs of both wide web and narrow web presses.
The offer made by Trelleborg includes:
bridge sleeves with air holes ventilation
repeat build up sleeves, quipped with patented cutting guide
thin sleeves for plate mounting
carbon fiber bridge sleeve for a better productivity
Long-lasting sleeves for better productivity
Coaxcyl EM: Thick plate mounting sleeve
Coaxcyl TR: Thin plate mounting sleeves
Coaxcyl BS: Composite bridge sleeves, with either standard air holes ventilation, or separate ventilation,
Carbon BS: High performance Carbon Fiber bridge providing exceptional stiffness & damping properties for improved productivity
Axcylox: to protect the fragile outer surface of anilox sleeves