MetPack 2014
Date:
METPACK 2014 WORKSHOP
ROOM N at Center Congress South, May 7-9, Essen - German
Trelleborg Printing Solutions, leading manufacturer and supplier of printing blankets, will participate at Metpack exhibition in Essen, Germany, May 6 to 10.
Located on stand A30, Hall 1, Trelleborg will exhibit its Vulcan®, Rollin® and Printec® blankets, specifically designed and manufactured to satisfy requirement of the metal decorating on 2 piece can.
On May 7, 8 or 9 during the show, we invite you to take part to one of the technical session workshop hold by our Engineers together with Ink Maloberti and PCO Europe on:
Workshop 1: PANTONE® & Ink - News in color communication
Workshop 2: FOOD CANS – Compliance on food packaging inks
Workshop 3: BLANKETS – Full range for metal decorating
Workshop 4: DYNA – Innovative solutions for quality printing
__________________________________________________________________
WORKSHOP PROGRAM - ROOM N at Center Congress South
__________________________________________________________________
WORKSHOP PROGRAM - ROOM N at Center Congress South
Day Hour Code Title
Wednesday 7/5 09:30 W1 – PANTONE®
Wednesday 7/5 10:30 W 3 - BLANKETS
Wednesday 7/5 15:00 W2 - FOOD CANS
Wednesday 7/5 16:00 W 4 - DYNA®
Thursday 8/5 09:30 W 4 - DYNA®
Thursday 8/5 10:30 W2 – FOOD CANS
Thursday 8/5 15:00 W3 - BLANKETS
Thursday 8/5 16:00 W1 - PANTONE®
Friday 9/5 09:30 W2 – FOOD CANS
Friday 9/5 10:30 W 4 - DYNA®
Friday 9/5 15:00 W1 – PANTONE ®
Friday 9/5 16:00 W3 - BLANKETS
Please book your seat at the workshop sending email with name, company and mobile phone number to:
Visit us at stand A30, Hall 1.