HARDNESS |
MAXIMUM LINEAR LOAD |
MAXIMUM WORKING SPEED |
TEMPERATURE RESISTANCE |
CHEMICAL RESISTANCE | ABRASION RESISTANCE |
COLOUR | ||
---|---|---|---|---|---|---|---|---|
70 to 80 Sh A |
up to 40 kg/lcm |
200 m/min |
110-120°c | Acidic medium | Excellent |
Exceptional |
Yellow |
|
Alkaline medium | ||||||||
Acidic medium | ||||||||
Auxiliaries products |
The product at a glance
Rollin Steamtex - Finishing Solutions
Rollin Steamtex is a range of compound specially designed for squeezing in closed atmosphere application. It complies with the most severe chemicals environment and the highest temperature, including saturated steam.
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry
Please Mail Us