HARDNESS |
MAXIMUM LINEAR LOAD | MAXIMUM WORKING SPEED | COLOUR |
---|---|---|---|
45 to 90 Sh A |
up to 100 kg/lcm |
800 m/min |
Green |
The product at a glance
Roll Drive
Trelleborg Roll Drive is a state of the art rubber covering designed to driving rolls applications in any extremely demanding conditions.
Whether the driven web is slippery or abrasive, Roll Drive will succeed to carry the web in the process, thanks to unique properties
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry
Please Mail Us