HARDNESS |
MAXIMUM LINEAR LOAD | MAXIMUM WORKING SPEED | COLOUR |
---|---|---|---|
100 ShA |
up to 100 kg/lcm |
600 m/min |
Green |
The product at a glance
PressPlast Gold
A perfect solution for paper and packaging applications when both elasticity and hardness are needed. Because product lay-outs become more and more complex, the Trelleborg Pressplast Gold is the perfect solution when both elasticity and hardness are needed on counterpart rollers. As a result, counterparts resist to doubling effects and wraps, therefore delivering outstanding lifespan and saving maintenance down times. Pressplast Gold is the sole covering combining the advantages of both paper rolls and rubber rolls. which is the perfect solution when both elasticity and hardness are needed on counterpart rollers. As a result, counterparts resist to doubling effects and wraps, therefore delivering outstanding lifespan.
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry
Please Mail Us