HARDNESS |
MAXIMUM LINEAR LOAD | MAXIMUM WORKING SPEED | COLOUR |
---|---|---|---|
Up to 89 Sh D |
400 kg/lcm |
2000 m/mn |
Green or Beige, depending on required specs |
The product at a glance
Topcal
Trelleborg Topcal is ideal for paper and packaging appliactions. Because consumers pay more and more attention to product lay-outs, getting the finest labels and packaging is at stake for most industries. Trelleborg Topcal is a state of the art rubber covering offering consistent performances over a long lasting lifespan.
Thanks to a unique polymeer engineered compounding, it delivers to converters outputs perfectly aligned with requested specifications.
Offering faithful pattern reproduction and boosting lineefficiency, the Topcal range guarantees an exceptional lifetime and an outstanding resistance to mechanical stress under the most demanding constraints and the heaviest loads
Keep in contact
Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry
Please Mail Us