Trelleborg 582 Din-Lock™ is a combined lip and compression seal. Installed inside the socket after it has been formed, the retaining element effectively locks the seal into the groove.
Making the seal an integral part of the pipe brings many advantages: rings can no longer get lost during stocking and transportation, and the low jointing force ensures that the seal stays in place when pipes are jointed.
The unique design comprises of two elements:
Together, they absorb any permissible variations in the groove.
Trelleborg 582 Din-Lock™ meets or exceeds current European standards for wastewater lines both for indoor and underground. Furthermore, the seal design gives low assembly forces making pipe jointing easier.
Locked-in seal for DIN-grooved plastic pipes and fittings for wastewater and cable protection
How to insert Trelleborg 582 Din-Lock
PIPE SIZE (mm) | A (mm) | B (mm) |
---|---|---|
50 |
7.2 | 9.9 |
75 | 7.2 | 9.9 |
82 | 6.9 | 9.1 |
100 | 7.6 | 10.1 |
110 | 8.6 | 10.5 |
125 | 10.4 | 11.8 |
160 | 11.4 | 13.6 |
200 | 11.4 | 15.3 |
250 | 16.5 | 23.8 |
315 | 19.6 | 19.4 |
400 | 20.8 | 21.6 |
500 | 25.6 | 28.0 |
On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.
Subject to change for technical reasons
The spigot and socket of the pipe should be checked for damage prior to jointing.
The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs.
Both spigot and socket including the sealing ring should be free from dirt and other foreign matter.
Lubricant should be applied evenly to the spigot end of the pipe.
Immediately after lubrication, the spigot should be brought into contact with the socket.
Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.
More detailed information
Technical Approvals, Patents, Quality Standards
How can we be of assistance? Please fill in the form to request more information