Trelleborg 569 Rieber Sewer (inches), integrated sealing systems for sewer ans stormwater plastic pipes

Size Chart

SIZE ID-Nom W-Ref T-nom B-Ref   A Ref  Pipe OD Ref
4 4.028 0.724  0.378     5.250
5 5.444 0.770  0.402      
6  6.065 0.815  0.425     7.500
8 8.168 0.906  0.472     9.500 
10 10.220 1.087  0.58     11.500 
12 12.195 1.177  0.614     13500
15 14.947 1.358  0.616  0.03  0.1785 15.300
18 18.303  1.539  0.712   0.03  0.2065 18.701
21 21.601  1.720  0.786  0.03  0.2275 22.047
24 24.309 1.902   0.863  0.03  0.2505 24.803 
27 27.410  2.083   0.945  0.03  0.2735 27.953 
F-569 Rieber Sewer inches. Trelleborg

Dimensions and designation


All data in inches.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Joint Assembly

F576 Angerlock. Trelleborg

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.



F569 Rieber Sewer Inches

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

More detailed information

Trelleborg 569 Rieber

Data Sheet  

Download (pdf)

The best Sealing Solutions for Plastic Pipes

Brochure  

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

Certimex

NSF

CSA Group

UL

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*