Trelleborg 567 Rieber Sewer (metric), integrated sealing systems for sewer ans stormwater plastic pipes

Size Chart

DN ID T  L

450

441.0 19  37.1
500 487.3 22.0  48.5
630 617.5 22.0  48.1
800 786,1 24.0  52.8
F-567 Rieber Metric Sewer. Trelleborg

Dimensions and designation


All data in mm

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.



F569 Rieber Sewer Metric. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

Trelleborg 567 Rieber

Data Sheet  

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

Certimex

NSF

CSA Group

UL

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*