Trelleborg 140 Lamell, Sealing System for Sewer and Stormwater Pipes

Size Chart

A (mm) B (mm) C (mm)

13.5

17.5 2.7
16.5 24.0 2.5
18.5 26.0 3.3
20.0 28.0 2.8
22.5 30.0 3.2
24.5 32.0 3.5
28.0 35.0 5.0
32.0 40.0 5.2
Forsheda 140. Trelleborg

Dimensions and designation


All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Joint Assembly

Forsheda 140. Trelleborg

Stretch the seal onto the spigot and position against the shoulder.

Forsheda 140. Trelleborg

Equalize the stress in the seal by lifting and releasing at a few points. The seal must sit evenly against the spigot shoulder.
Lubrication of the socket or spigot is not required.

Forsheda 140. Trelleborg

Centre the joint and assemble.

Downloads

Trelleborg 140 Lamell

Data Sheet  

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
CE Mark
FBS
Kitemark
Kiwa

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*