Trelleborg 101 G-Ring, Non-integrated sealing system for sewer and stormwater concrete pipes

Size Chart

A (mm) B (mm)

10.0

12.0
12.0 14.4
13.0 15.6
14.0 16.8
16.0 19.2
18.0  21.6 
20.0  24.0 
22.0  26.4 
24.0 28.8
28.0 33.6
Forsheda 101. Trelleborg

Dimensions and designation


All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Joint Assembly

Forsheda 101. Trelleborg

Ensure both spigot and socket are clean. Stretch the seal onto the spigot with the point of the G-ring facing outward.

Forsheda 104. Trelleborg

Equalize the stress in the seal by lifting and realising at a few point. The sealmust sit evenly all around the pipe.

Forsheda 101. Trelleborg

Centre the pipes and assemble by using suitable equipment. The G-ring will roll over and seat itself in the socket.

Downloads

Trelleborg 101 G-Ring

Data Sheet  

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
CE Mark
FBS
Kitemark
Kiwa

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*