Trelleborg 751 Elastrostrip

Properties

 Composition

 Polymer modified bituminous incorporating temperature extenders, elastomer and mineral powder
 Specific gravity  1.46 g/cm3at 25°C
 Specific volume  685 cm3/kg
 Colour  Black
 Temperature range  Application - 5° to +40°C
 Water tightness  Minimum 0.5 bar/15 mins at 20°C, tested to 5.0 bar/15 mins at 20°C
 Water absorption  0.03% (DIN 4062)
 Chemical resistance  Very good (acids and alkalis pH 2 to 12)
 Microbiological resistance  Excellent

Application

Elastostrip, Trelleborg

Priming

All joint faces must be clean and dry and any loose material must be removed. Possible surface moisture should be removed with a blow-torch. 

Then Primer is brushed onto both sides of the joint. (Avoid the caulking groove present on some culverts). Primer is allowed to dry before starting the Trelleborg 751 Elastrostrip installation. Non-disposable brushes can be cleaned in white spirit.

Elastostrip, Trelleborg

Application

After the primer has dried apply Trelleborg 751 Elastrostrip within 8 hours, ensuring that all joint faces are clean and dry. It may be necessary to warm Trelleborg 751 Elastrostrip with a blow-torch to increase tack.

Apply Trelleborg 751 Elastrostrip of the correct size to the joint, taking care to discard the interleaving paper. On box culverts and ogee pipes heat the surface of the Elastostrip with the flame of a gas torch to obtain initial adhesion if needed. Don’t heat more than to get the surface glossy.

Elastostrip, Trelleborg

Positioning of Trelleborg 751 Elastostrip

On box culverts position the trapezoidal section of Trelleborg 751 Elastrostrip to cover the sloping face of the socket. The traditional rectangular cross-sections which are smaller and should be positioned on the middle of the sloping face of the socket.

On ogee pipes position the Trelleborg 751 Elastrostrip on the sloping face of the spigot.

Elastostrip, Trelleborg

Joining Trelleborg 751 Elastostrip

On manholes, box culverts and ogee pipes join the ends of the strip in a scarf joint by overlapping the ends then cutting through at 45° with a hot knife, playing a flame on the cut faces and smoothing over.

On box culverts cut the strip into the corners with a miter joint.

Elastostrip, Trelleborg

Manholes & inspection chambers

On manholes with tongued and grooved joints of DN 1350 to 3000, use a double strip on the base and top joints. On all manholes and inspection chambers trim off any excess compound which extrudes internally.

On manholes the imposed loading from the upper units should be sufficient to compress the Trelleborg 751 Elastrostrip. Ensure that the Trelleborg 751 Elastrostripp is compressed by at least half its thickness before any water test.

Elastostrip, Trelleborg

Box culverts and ogee pipes

On box culverts and ogee pipes close the joint to an internal gap of 10 mm using a mechanical cable puller. The trapezoidal (wedge shaped)

Trelleborg 751 Elastrostrip will fill the joint in the middle and inside on box culverts and in the middle and outside on ogee pipes. Any squeeze-out should be cut off and smoothed flush to the wall or to the back of the caulking groove if there is a secondary sealant.

Manholes with tongued and grooved joints

Manhole Diameter DN Trelleborg 751 Elastrostrip cross-section      a x b mm Legth per joint m Reels per carton no. x length  Metres per carton m Approx ctn. wt Kg Trelleborg 751 Elastrostrip length 1 litre primer m  Trelleborg 751 Elastrostrip primer req'd per carton L 
 900  60 x 12  3.1  4 x 6 m  24  27  26  0.9
 1050  60 x 12
 3.6  4 x 6 m
 24  27
 23  1.0
 1200  80 x 12
 4.1  3 x 6 m
 18  27
 21  0.9
 1350  80 x 12
 4.6  3 x 6 m
 18
 27
 19  0.9
 1500  80 x 12
 5.1  3 x 6 m
 18
 27
 18  1.0
 1800  80 x 12
 6.1  3 x 6 m
 18
 27
 17  1.1
 2100  120 x 12
 7.0  2 x 6 m
 12  27
 14  0.9
 2400  120 x 12
 8.0  2 x 6 m
 12
 27
 13  0.9
 2700  120 x 12
 9.0  2 x 6 m
 12
 27
 12  1.0
 3000  120 x 12
 10.0  2 x 6 m
 12
 27
 11  1.1
Elastostrip, Trelleborg


Manholes with rebated or ogee joints

Manhole Diameter DN Trelleborg 751 Elastrostrip cross-section     a x b mm Legth per joint m Reels per carton no. x length  Metres per carton m  Approx ctn. wt Kg Trelleborg 751 Elastrostrip length 1 litre primer m  Trelleborg 751 Elastrostrip primer req'd per carton L 
 900  25 x 20  3.1  8 x 4 m  32  25  50  0.6
 1050  25 x 20
 3.6  8 x 4 m
 32  25
 42  0.8
 1200  30 x 22  4.1  7 x 3.5 m  24.5  25
 38  0.6
 1350  30 x 22
 4.6  7 x 3.5 m
 24.5
 25
 36  0.7
 1500  30 x 22
 5.1  7 x 3.5 m
 24.5
 25
 33  0.7
 1800  30 x 22
 6.1  7 x 3.5 m
 24.5
 25
 31  0.8
 2100  40 x 25  7.0  5 x 3 m  15  23
 26  0.6
 2400  40 x 25
 8.0  5 x 3 m
 15
 23
 24  0.6
 2700  40 x 25
 9.0  5 x 3 m
 15
 23
 23  0.7
 3000  40 x 25
 10.0  5 x 3 m
 15
 23
 21  0.7
Elastostrip, Trelleborg

Dimmensions


Subject to change for technical reasons

Box culverts joints

Socket Nib Legth x offset L x 0 Trelleborg 751 Elastrostrip cross-section
a x b x c/a x b mm
Trelleborg 751 Elastrostrip cross-section area sq mm Reels per carton no. x length  Metres per carton m  Approx carton weight Kg Trelleborg 751 Elastrostrip length 1 litre primer L Trelleborg 751 Elastrostrip primer req'd per carton 
 Trapezoidal Elastostrip
 70 x 7  70 x 32 x 14  1610  3 x 3 m  9  22  17  0.5
 70 x 10
 80 x 32 x 14
 1840  3 x 3 m
 9
 25  15  0.6
 70 x 9
 80 x 32 x 14
 1840
 3 x 3 m
 9
 25
 15
 0.6
 70 x 10
 80 x 32 x 14
 1840
 3 x 3 m
 9
 25
 15
 0.6
 Rectangular Elastostrip
 70 x 7
 30 x 22  660  7 x 3.5 m
 24.5  25  20  1.2
 70 x 10
 40 x 25  1000  5 x 3 m  15  23  20
 0.8
 70 x 9
 40 x 25
 1000
 5 x 3 m
 15
 23  20
 0.8
 70 x 10
 40 x 25
 1000
 5 x 3 m
 15
 23  20
 0.8
Elastostrip, Trelleborg

Dimmensions


Subject to change for technical reasons