The Trelleborg 575 Anger Seal meets or exceeds current European standards for both pressure and vacuum, deflection and shear load. Furthermore the seal design gives low assembly forces making pipe jointing easier.
Synthetic rubber
Hardness 60±5 IRHD
Non-integrated sealing system for plastic pressure pipes and wastewater conduit in ground
PIPE SIZE | A | B |
---|---|---|
63 | 10.4 | 17.7 |
75 | 11.6 | 19.6 |
90 | 12.7 | 21.5 |
110 | 13.8 | 23.4 |
125 | 13.8 | 23.4 |
140 | 14.8 | 25.1 |
160 | 15.9 | 27.0 |
200 | 16.9 | 28.7 |
225 | 18.0 | 30.6 |
250 | 19.9 | 33.8 |
280 | 21.2 | 36.0 |
315 | 22.2 | 37.7 |
400 |
28.0 | 44.8 |
500 | 32.2 | 51.5 |
All data in millimeter
On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.
Subject to change for technical reasons
The spigot and socket of the pipe should be checked for damage prior to jointing.
The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter.
Lubricant should be applied evenly to the spigot end of the pipe.
Immediately after lubrication, the spigot should be brought into contact with the socket.
Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.
Technical Approvals, Patents, Quality Standards
How can we be of assistance? Please fill in the form to request more information