Trelleborg 552 Anger-Lock IPS locked-in seal is a combined lip and compression seal which is installed inside the socket after it has been formed. Making the seal an integral part of the pipe eliminates many of the disadvantages of separate sealing rings.
The unique design comprises of a rubber sealing element bonded to the plastic retaining element which holds the seal securely in position during transport and pipe assembly.
The seal is designed to absorb any permissible variations in the groove.
Synthetic rubber
Hardness 60±5 IRHD / 50±5 IRHD
Approved in accordance with EN 681-1 and ASTM standard F-477
Ozone resistant
Approved for contact with cold potable water according with ANSI/NSF 61 and as well as other applicable European standards
Locked-in sealing system for plastic pressure pipes, wastewater conduit and cast iron fittings
Dim | ØOD |
Tol ± | A | Tol ± |
B | Tol ± |
---|---|---|---|---|---|---|
2in (60mm) |
3.07 | 0.011 | 0.40 | 0.015 | 0.70 | 0.03 |
3in (90mm) |
4.40 | 0.019 | 0.50 | 0.015 | 0.85 | 0.03 |
4in (100mm) |
5.44 | 0.019 | 0.55 | 0.015 | 0.93 | 0.02 |
6in (165mm) |
7.60 | 0.027 | 0.62 | 0.015 | 1.07 | 0.04 |
8in (216mm) | 9.68 | 0.035 | 0.66 | 0.019 | 1.13 | 0.04 |
10in (267mm) |
11.91 | 0.047 | 0.83 | 0.019 | 1.34 | 0.04 |
12in (318mm) | 14.09 | 0.055 | 0.92 | 0.019 | 1.37 | 0.04 |
All data in inches.
On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.
Subject to change for technical reasons
The spigot and socket of the pipe should be checked for damage prior to jointing.
The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter.
Lubricant should be applied evenly to the spigot end of the pipe.
Immediately after lubrication, the spigot should be brought into contact with the socket.
Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.
More detailed information
Technical Approvals, Patents, Quality Standards
How can we be of assistance? Please fill in the form to request more information