Trelleborg 584 Anger-Lock (inches), Non-integrated Sealing System for Potable Water Pipes

Seal Dimensions

Examples of Sizes 

PIPE SIZE A B

4"

1.047 0.748
6"
1.173 0.866
8"
1.339 0.929
10"
1.614 1.102
12"
1.732 1.165
14"
1.854 1.248
16"
1.99 1.39
18"
2.079 1.531
Please contact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements
Forsheda 584. Trelleborg

Dimensions and designation


All data in inches.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Video Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.



F584 Angerlock. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

Data sheet Trelleborg 584 Anger-Lock (inches) EN

 

Download (pdf)

Brochure Plastic Pipes Seals (Americas)

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

Certimex

NSF

CSA Group

UL

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*