Trelleborg 575 Anger Seal

Videos

Seal Dimensions

Examples of Sizes 

PIPE SIZE A B
 63  10.4  17.7
 75  11.6  19.6
 90  12.7  21.5
 110  13.8  23.4
 125  13.8  23.4
 140  14.8  25.1
 160  15.9  27.0
 200  16.9  28.7
 225  18.0  30.6
 250  19.9  33.8
 280  21.2  36.0
 315  22.2  37.7

 400

 28.0  44.8
 500  32.2  51.5
Please conctact Trelleborg Pipe Seals for technical advice and joint design recommendations to meet your performance requirements
Forsheda 575. Trelleborg

Dimensions and designation


All data in millimeter.

On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.

Subject to change for technical reasons

Video Joint Assembly

F576 Angerlock. Trelleborg

Step 1

The spigot and socket of the pipe should be checked for damage prior to jointing.

The pipe spigot should be chamfered with an angle of 15°, taking care to remove all burrs. Both spigot and socket including the sealing ring should be free from dirt and other foreign matter. 

Lubricant should be applied evenly to the spigot end of the pipe.



Forsheda 575. Trelleborg

Step 2

Immediately after lubrication, the spigot should be brought into contact with the socket.

Both spigot and socket should correctly aligned and then slide the spigot into the socket, thus compressing the seal until the joint is fully made.

 


Downloads

Data sheet Trelleborg 575 Anger Seal

 

Download (pdf)

Certificates

Technical Approvals, Patents, Quality Standards

BVQI
CE Mark
FBS
Kitemark
Kiwa

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We look forward to supporting you

Your Data

*
Mr.
Mrs.
*
*
*
*
*
*