Trelleborg 601 Power-LockTM is integrated into the pipe during the manufacturing process. By heating the pipe and using the mandrel together with the seal as a tool to form the socket, the seal is effectively shaping its own groove. This reduces irregularities and tolerances in the socket.
The seal is equally effective under positive and negative pipe pressure (vacuum). Under positive pressure, the higher the pressure the greater the sealing force. Under vacuum, the seal maintains a positive sealing force against spigot and socket, preventing sand or soil to enter the joint.
The Trelleborg 601 Power-Lock™ is a composite seal consisting of:
Trelleborg 601 Power-Lock™ meets or exceeds current European and ISO standards for pressure, vacuum, deflection and shear load.
The seal design gives low assembly forces making pipe jointing easier. Improved productivity and lower scrap during belling process for the pipe producer when compare to traditional integrated seals.
Power-Lock™ tolerates ovality effects caused by transportation or storage of the pipe better than other integrated seals. Eliminates the risk of corrosion by removing metal inserts.
Integrated sealing system for plastic pressure pipes
Automatic insertion
PIPE SIZE | A | B |
---|---|---|
50 | 8.0 | 17.2 |
63 | 8.0 | 17.3 |
75 | 9.0 | 20.0 |
90 | 11.0 | 24.3 |
100-S2 | 14.0 | 32.3 |
110 | 12.0 | 26.6 |
125 | 14.0 | 32.3 |
140 | 14.0 | 32.0 |
150-S2 | 16.0 | 35.9 |
160 | 15.0 | 33.5 |
200 | 16.0 | 35.9 |
200-S2 | 17.0 | 37.1 |
225 | 17.0 | 37.1 |
250 | 19.0 | 42.9 |
250-S2 | 20.0 | 43.6 |
280 | 20.0 | 43.6 |
315 | 21.0 | 45.8 |
355 | 23.0 | 50.2 |
400 | 25.0 | 54.5 |
450 | 23.5 | 58.2 |
500 | 30.0 | 65.4 |
630 | 37.0 | 83.9 |
710 | 41.0 | 92.3 |
All data in millimeter
On each seal, profile thickness, outer diameter, recommended pipe measurement and production period are given. The corresponding data are also on the packaging.
Subject to change for technical reasons
Inspect the spigot, socket and seal for damage and remove any dirt or dust prior to assembly. Chamfer the spigot end and remove all burrs.
Apply lubricant to the spigot end and immediately bring it into contact with the socket.
Align spigot and socket, and slide the spigot into the pipe, past the seal.
As the pipes are jointed the rubber sealing element is deformed and creates pressure against both spigot and socket resulting in a watertight seal.
Technical Approvals, Patents, Quality Standards
How can we be of assistance? Please fill in the form to request more information