The Trelleborg ShortLiner repair system is a sectional or point repair method for all types of wastewater and sewer pipes. The system uses Trelleborg Silicate Resins and chemically resistant CRF+ glass fiber
The Trelleborg ShortLiner method is the basic technique of No-Dig methods. Many consider it a perfect start into the No-Dig business. Quick, simple and reliable, it is recommended by experienced users worldwide with more than 100,000 installations every year. It requires only few material, and a good training, which we provide for you.
However, you always need high-quality equipment to obtain high-quality results. The equipment tailored to the needs of the Trelleborg ShortLiner system offers all that is necessary to achieve high-quality results.
The Trelleborg ShortLiner Patch Kit makes it easy on you. It is available in different configurations - ready to go - for single repairs in pipes ranging from 4” to 15” in diameter, and in repair lengths ranging from 2 ft to 5 ft (see table).
Circular and egg-shaped pipes
The cured resins can be used in critical areas such as airports and tunnels
More than 100,000 installations every year
Independently tested in conformance to worldwide standards
Basic Equipment
Technical Approvals, Patents, Quality Standards
In conformance with worldwide standards
In confirmance with European standards
Devices meet the requirements of the applicable EC directives
Tested and approved by independant technical institute
Additional technical Equipment, Consumables, Support
How can we be of assistance? Please fill in the form to request more information