Designed to seal the raw end of a relined/renewed pipe which has been lined with a cured in place product, and prevent infiltration or exfiltration into or from the end of the liner.
Once a cured-in-place liner has been installed there is a certain amount of shrinkage associated with the installation. This is normal, and generally accounted for by the installer in calculating the length of the liner tube/felt required to renew the host pipe and manage the shrinkage effectively.
Periodically, however, the section of host and renewed pipe adjacent to the manhole is not fully lined, cannot be completely sealed and an end seal is required. The epros®DrainLinerEndSeals assure the end of the liner is fully sealed and will not allow infiltration or exfiltration, or root intrusion into the pipe at the sealed end.
Technical Approvals, Patents, Quality Standards
In conformance with worldwide standards
In confirmance with European standards
How can we be of assistance? Please fill in the form to request more information