Trelleborg ProLiner

Trelleborg ProLiner

The most flexible PP-coated liner ever

Trelleborg Proliner, DrainFlexLiner

DESIGN & FUNCTION

The Trelleborg ProLiner is recommended for all standard installations in house connection sewers and building pipes. It can negotiate bends up to 45° and is suitable for steam curing.

What makes this liner truly outstanding, in comparison to competing products, is the special formula of its flexible PP coating. This makes the liner very flexible and easy to invert. Thanks to this elasticity, even installations of smaller diameters during cold temperatures are easy to carry out.

The Trelleborg ProLiner also boasts excellent impregnation characteristics and ensures installations with high quality results.

It is recommended to be used in combination with Trelleborg epoxy resin systems, but the Trelleborg ProLiner is suitable for polyester and silicate resins as well.

APPLICATION AREA

For pipe diameters from 100 mm to 600 mm, also for bends up to 45°

Designed for steam curing

Usable in environments with a temperature above 10 °C

MATERIAL

Polyester needle fleece tube (PES-tube) with an extremely flexible Polypropylene-coating (Flex PP). This coating (approx. 300 μm) is only an aid to the installation process

Under size: 10 %

DIAMETER

From 100 mm until 600 mm; other diameters on request

WALL THICKNESS

3, 4.5 and 6 mm single layer composition; other wall thicknesses on request

LENGTH

Standard lengths: 50 m, 100 m and 150 m; other lengths on request

CORRESPONDING RESIN SYSTEMS

Epoxy resins, silicate resins and polyester resins

Recommended and DIBt approved resin systems: Trelleborg epoxy resins

CURING METHODS

Ambient
Hot water
Steam curing

Downloads

Trelleborg ProLiner

Product Information  

Download (pdf)

In Conformance to Worldwide Standards

DIN EN Logo

European Standards

In confirmance with European standards

ASTM Logo black

International Standards

In conformance with worldwide standards

Certified Quality Management

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001


DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments