Trelleborg MultiFlex Liner

Trelleborg MultiFlex Liner

The ideal liner for pipes within buildings

Trelleborg MultiFlex, DrainPlusLiner PUR

DESIGN & FUNCTION

The Trelleborg MultiFlex Liner is the unbeatable choice when it comes to rehabilitating vertical and horizontal pipes in buildings with small diameters ranging from DN 30 to DN 70 [1¼" to 2¾"]. 

The liner is also available for the rehabilitation of larger pipes and sewers in sizes up to DN 250 [10"]. 

Made from ultra-flexible materials, the Trelleborg MultiFlex Liner is able to negotiate multiple 90° bends and is specially designed for the rehabilitation of pipe sections with multiple diameter changes. 

The Trelleborg MultiFlex Liner can be ambient cured in buildings, alleviating the need to carry a steam generator or hot water boiler into areas where space is restricted.

APPLICATION AREA

For pipes and sewers from DN 30 to DN 70 [1¼“ to 2¾“] 
For vertical and horizontal pipe lines, also with bends up to 90° 
For pipes with dimension changes of up to 2 nominal widths

MATERIAL

PES-Plush (knitted) and brushed with one sided PUR-Coating
Under size: 5%, 9%, 18%

DIAMETER

30 mm to 250 mm [1.1/4" to 10"]

WALL THICKNESS

3 mm

LENGTH

Standard lengths are 25, 50 and 100 m [approx. 82 ft, 164 ft and approx. 328 ft  – actual lengths may vary]

CORRESPONDING RESIN SYSTEMS

Trelleborg Epoxy FC30 (comp. A + B)
Trelleborg Epoxy HC60 (comp. A + B)
Trelleborg Epoxy HC120 (comp. A + B)
Trelleborg Epoxy HC120+ (comp. A + B)

CURING METHODS

Ambient
Hot water
Steam curing

Downloads

Trelleborg MultiFlex Liner

Product Information  

Download (pdf)

In Conformance to Worldwide Standards

DIN EN Logo

European Standards

In confirmance with European standards

ASTM Logo black

International Standards

In conformance with worldwide standards

IAPMO ES UES

           IAPMO ER#476

Certified Quality Management

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001


DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments