Trelleborg HybridLiner

Trelleborg HybridLiner

Glassfiber reinforced liner for gravity and pressure pipes

Trelleborg HybridLiner, DrainHybridLiner

DESIGN & FUNCTION

If you are looking for a competitive liner which ensures high mechanical properties for both gravity and pressure pipe renovation, the Trelleborg HybridLiner is the best solution.

The composite of woven chemically resistant (ECR) glass fiber layers and polyester needle fleece, with a PP-coating on one side, provides this liner with outstanding stability. Yet with the flexibility to handle bends up to 45 degrees. 

Trelleborg HybridLiner is recommended to be used in combination with HC120 epoxy resin for optimum mechanical properties. 

Offered in various diameters, the Trelleborg HybridLiner is suitable to repair pipes with a diameter of 150 – 600 mm (6 – 24 inches). Other dimensions can be manufactured upon request. 

Its robust coating allows high curing temperatures with hot water or steam, it is heat resistant up to 110 °C/230 °F.

APPLICATION AREA

Gravity and pressurized pipes
Pipe diameters from 150 mm to 600 mm [6" to 24"], also for bends up to 45°
Appropriate for hot water and steam curing

MATERIAL

Composite of wowen ECR-glass fiber and needle punched polyester fleece with polypropylene coating (PP)
A Trelleborg quality product manufactured according to DIN ISO 9001 and ISO 14001

DIAMETER

150 mm to 600 mm [6" to 24"]

LINER UNDERSIZE

10 %

SUITABLE RESIN SYSTEMS

Trelleborg Epoxy HC120 (comp. A + B)

CURING METHODS

Hot water
Steam curing

LENGTHS

Standard length is 100 m [approx. 328 ft]

STANDARDS & APPROVALS

Long-term vertical crushing strength (20.000 h) acc. To DIN EN 761 and DIN 53769-3 
Material examination acc. ASTM F1216-09 with HC120 
Material examination acc. ASTM F2599-06 with HC120
Material examination acc. ASTM F2561-06 with HC120

Downloads

Trelleborg HybridLiner

Product Information  

Download (pdf)

In Conformance to Worldwide Standards

DIN EN Logo

European Standards

In confirmance with European standards

ASTM Logo black

International Standards

In conformance with worldwide standards

Certified Quality Management

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001


DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments