Trelleborg UltraFlex Liner

All in one...

The Trelleborg UltraFlex Liner with silicone coating represents a new generation in liner. An all-encompassing solution for some of the most common challenges you face when rehabilitating pipes: bends and transitions.

90° bend

Got bends?

Negotiating multiple bends up to 90° 

  • Minimal creasing / optimum bend mobility
  • No calibration hose required even in down-pipes
  • Low pressure requirement during installation and curing

Got transitions? 

Allows up to 2 changes in diameter
  • Universally applicable for vertical and horizontal pipelines
  • Longitudinal expansion can be calculated 
  • Achieves minimum 3 mm [1/8"] wall thickness even in over-expanded areas

Harzeimer lila

The fast and ambient curing Trelleborg Epoxy FC30

The ideal solution for plumbers and small companies who do not want to invest in expensive equipment.  

With a short pot life and curing time Trelleborg Epoxy FC30 is quick and easy to install. It impresses with its compatibility with wet surfaces, good mechanical properties and high chemical resistance. It is - like all Epoxy resin systems developed by Trelleborg - solvent-free and free of volatile organic compounds (VOC's)

DPL 20 makro

The innovative Trelleborg UltraFlex Liner

Its unique silicon coating makes the difference !

The perfect interplay between leading-edge textile production and the special formulation of the silicone coating has resulted in a high-tech product, which fulfils the highest demands when it comes to quality and versatility and is setting new benchmarks.

The Trelleborg UltraFlex Liner is extremely flexible and temperature resistant, making it suitable for hot water and steam curing methods. 

A jetting restistant test, conducted on the Trelleborg UltraFlex Liner in 2015 checked the effects of high pressure water jetting on rehabilitated drains and sewers, The results: The Trelleborg UltraFlex Linersuccessfully passed the high pressure water resistant test up to a maximum pressure of 120 bar. 




Liner End Cap

The practical LinerEndCap Technology

More efficiency for open-end liner installations !

Using the specific LinerEndCap method will make your job easier and quicker: in just one step and without the need of an additional calibration hose the wetted liner can be inverted and installed. With the LinerEndCap applicated previously to the liner end with a special adhesive the Liner will be closed for the period of installation. So the user can set up the liner with the required pressure until the resin has cured. After the liner installation and complete heating and cooling phase, the LinerEndCap can be removed with the inversion rope from the cured liner and away from the line. Additional miling is not necessary. 

EPROPOX HC120 mixing

The user-friendly hot curing Trelleborg Epoxy HC120/120 Plus

High mechanical porperties for a sustainable solution

Especially developed for the steam curing method the Trelleborg Epoxy HC120/120 Plus is able to withstand high temperatures without distortion and is resistant to chemicals ranging in pH value from 2 to 13. 

Trelleborg Epoxy HC120/120 Plus ensures a rapid and homogeneous impregnation. It is very easy to use due to its ample pot time of 120 minutes and a short cure time of just 45 minutes, once the curing temperature of 80 °C/176 °F, measured between the liner and host pipe wall, is reached. 

After steam curing it provides high mechanical properties that ensure the fulfillment of the statical requirements. 

Steam Curing device

The sustainable Curing Method for Trelleborg Epoxy HC120/120 Plus

Steam Curing for best mechanical properties

Not only does steam curing accelerate the rehabilitation process in general - in combination with Trelleborg Epoxy HC120/120 Plus it is an essential part of the methodology that facilitates the industry leading mechanical properties, such as an Flexural modulus of ≥ 2.800

Downloads

Trelleborg UltraFlex Liner

Product Information  

Download (pdf)

Trelleborg UtraFlex Liner

Technical Data Sheet  

Download (pdf)

Case study Trelleborg UltraFlex Liner

 

Download (pdf)

Trelleborg UltraFlex Liner andrelleborg Epoxy HC120/120 Plus The perfect team

Read more about the perfect team  

Download (pdf)

In Conformance to Worldwide Standards

ASTM Logo black

International Standards

In conformance with worldwide standards

DIN EN Logo

European Standards

In confirmance with European standards

IAPMO ES UES

           IAPMO ER#476

Certified Quality Management

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001


DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*
*

My Comments