Connector Sealing Systems

12Items

kor-N-Seal I 706 Series. Trelleborg
Kor-N-Seal® I 706
  • Cast-In connector
  • Fits 6, 8 and 10 inch pipe
  • Unique one piece mandrel
Read more




Pipe Adapter. Trelleborg
Corrugated Pipe Adapters
  • Provide large sealing surface on HDPE pipe
  • Designed for ADS, Contech, N-Flow and Lane pipe
  • Watertight ASTM C923 compatible
Read more

Forsheda 910. Trelleborg
Trelleborg 910 Triple Lip Connector
  • Suitable for use with prefabricated and core drilled holes
  • The triple lip design allows ease of jointing
  • Provides excellent resistance to transverse shear load
Read more

Forsheda 911. Trelleborg
Trelleborg 911 Multi Connector
  • Can be used with both prefabricated and core drilled holes
  • Excellent angular deflection performance
  • Accommodates wide range of pipe diameters
Read more

Forsheda 975.Trelleborg
Trelleborg 945 Five Lip Connector
  • Can be used with both prefabricated and core drilled holes
  • Excellent transverse shear load & angular deflection performance
  • Extra wide profile covers exposed steel in cored holes
Read more

Forsheda 570. Trelleborg
Trelleborg 570 Connector
  • Ideal solution for connecting to thin walled tanks and pipes
  • Simple and easy to use with either prefabricated or drilled holes
  • Excellent angular deflection possibilities
Read more


12