The rigid and robust design of hang-offs, valves, and flanges provides excellent resistance to mechanical loads during operation and is equipped with hatches for inspections purposes.
Odin F (Flange) is an engineered connector cover with high abrasion resistance and resistance to blast, impact, jet fire, ozone, UV, and water, providing protection to ridged and robust flanges, valves and hang-offs.
Odin F is easy to open and close for inspection and access. Made in accordance with specific project requirements and specifications, Odin F can be installed offshore without any hot work.
High abrasion resistance
Easy to open and close
Provides protection
Tailor made to specific requirements
Valves
Flanges
Actuators
Accumulators