The Odin DG (Drain Gully) takes up movement in all directions and is able to absorb building tolerances between the deck sections, including misalignments and angular deviations. It eliminates concentrations of stress, allowing spillage from process modules to drain efficiently.
Odin DG provides high abrasion, blast, impact, jet fire, ozone, UV and water resistance. Quick and easy to install, with a welding free, cold work installation. Odin DGs can be bolted on to structures and once fitted its maintenance-free.
Odin DG offers excellent corrosion, fire-and mechanical/wear protection.
Odin DG is DNV GL approved for use as a fire skirt expansion joint or seal in H-0 nad H-60 class divisions.
High abrasion resistance
Quick and easy installation
Fire resistant
High mechanical protection
Corrosion-free
DNV GL approved
FPSO
Rigs
Platforms
FLNG