Njord RCs or guides provide attachment support when a cable or pipeline is required to run vertically up the side of a platform.
The corrosion-resistant piggyback, Kevlar straps, and alloy tensioning assemblies guarantee a firm grip and long operational life.
The location and fixing geometry of each Njord RC may vary considerably due to the complexity of a platform structure and the exact geometric shape can be achieved for each location.
Njord RC can be installed onto the side of existing platforms or structures, with the base section being installed first, follower by the riser and retaining cap.
Benefits
Corrosion-resistant
Adaptable designs
Can be retro-fitted
Application
Riser
Umbilical
Cable
Pipeline

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.

Njord RCs or guides are well suited when a cable or pipeline is required to run up the side of a platform.