Odin RP (Riser Pipe Coating)

Odin RP (Riser Pipe Coating)

Oil & gas platform’s riser pipes can be protected from corrosion by applying elastomer coating. Elastomer coating is widely recognized in the offshore industry as the most effective method of riser corrosion protection particularly in the highly corrosive splash zone region.

There are two common elastomeric coatings on the market today: Polychloroprene (Neoprene) and EPDM (Ethylene Propylene Diene Monomer). An additional option of anti-fouling coating can be added to the elastomer to inhibit marine growth. This is achieved by applying a layer of elastomer sheet coated with CuNi 90/10 granules and chemically bonded to the riser rubber coating.

Our services include field joint operations anywhere around the world. With specialized equipment and high-performance elastomers, we can achieve on-site vulcanization. Our staff are qualified for offshore operations and have all necessary safety and marine survival certification/training. We have more than 20 years of service history in the offshore industry, and our track record makes us a preferred coating service provider. We have the ability to provide elastomer coatings anywhere in the world. 

Service temperature up to 130oC

Excellent mechanical properties

UV, Ozone and Water resistance

Anti-fouling coating to inhibit marine growth

Key Applications

Ballast water tanks

J-Tube

I-Tube

Pipe Spools

product sheet

Odin RP (Riser Pipe Coating)

Gallery