Odin EBR (Eccentric Bumper Ring)

Odin EBR (Eccentric Bumper Ring)

Boat landings for offshore oil and gas jacket are built to absorb the impact energy from berthing boats or vessels. The Boat Landing System consists primarily of the Eccentric Bumper Ring (EBR), Shock Cell and Rub Strip. It plays the important role of protecting the jacket and vessel when they are berthing, while resisting the harsh environments at sea and operating in even the most severe weather. On impact by a berthing vessel, the steel surface of the barge bumpers or rubber surface of the Rub Strips transfers the load to the EBRs and the Shock Cells.

Kinetic energy is absorbed and dissipated as heat and a smaller reaction force against the vessel by the rubber as it undergoes shear and compression. The load is therefore reduced, and the vessel can berth without damaging the jacket structure. The strong bonding achieved between the elastomer and the steel during the manufacturing process ensures that this arrangement will safely dissipate and reduce the external load without damaging the jacket.

Our Odin EBRs are precisely designed rings of rubber which are mounted on top of a Shock Cell to provide more energy absorption performance. We essentially utilize the elastomer’s unique ability in deflecting normal and lateral impact to withstand the design stresses that is imposed on a jacket during barge and vessel operations. Our elastomeric solution, with its internal damping effect, can resists high overloads without damage.

Provides additional energy absorption performance

Protects substructures and berthing vessels

Key Applications

Offshore platform jacket substructure

Wind Farm Turbine

product sheet
Eccentric Bumper Ring

Odin EBR (Eccentric Bumper Ring)

Gallery

Eccentric Bumper Ring


Odin EBRs (Eccentric Bumper Rings) are precisely designed rings of rubber which are mounted on top of a shock cell.


Odin EBRs (Eccentric Bumper Rings) are precisely designed rings of rubber which are mounted on top of a shock cell.