Odin Protection

Odin Protection

Odin Protection protects people, structures and equipment from all types of fire and corrosion in offshore environments, including protecting the riser itself. In the demanding offshore environment Riser Protection is paramount to ensuring on-board safety.

6products
Trelleborg
Odin CP (Corrosion Protection)
  • Significant elasticity
  • Anti-fouling
  • Cathodic disbondment
Read more

Trelleborg
Odin EBR (Eccentric Bumper Ring)
  • Crucial supporting component to Shock Cells
  • Extra load absorbing capability
  • Preserves function and integrity of Shock Cells
Read more

Trelleborg
Odin SC (Shock Cell) & Odin FP (Fender Post)
  • Effectively and safely absorb a berthing vessel's impact loads
  • Resistant to damage
  • Strong bonding between metal and rubber components
Read more

Trelleborg
Odin RCC (Riser Clamp Coating)
  • Prevents damage to riser pipes and riser clamps
  • Can be applied with a flat or ribbed profile
  • Field coating available
Read more

Trelleborg
Odin RP (Riser Pipe Coating)
  • Chemically bonded to surfaces, stronger than mechanical bonds
  • Elastomer layers can last the lifetime of the jacket
  • Engineered to specifically protect against sea and weather conditions
Read more

Trelleborg
Odin RS (Rub Strips)
  • Protect oil and gas platforms and berthing vessels
  • Wide range of profile models
  • Features include anti-corrosion, anti-fouling and weather resistance
Read more