Odin R (Riser PFP)

Odin R (Riser PFP)

Flexible Riser Passive Fire Protection, Fireflex, significantly delays escalation of temperature rise in flexible risers to provide time to evacuate people, close down critical equipment and for responders to gain control of the fire.

Temperature

Service temperature range -50°C/-58°F to 155°C/311°F

High resistance

High abrasion, blast, impact, jet fire, ozone, UV and water resistant

Applied on-site and maintenance free

Fireflex can be applied on site

Protection

Excellent fire, mechanical and wear protection

Key Applications

Flexible risers

Gallery

View Odin R images

product sheet
Flexible Riser Fire Protection, Trelleborg Offshore

Odin R (Riser PFP)

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.