Odin FS (Fire Seals)

Odin FS (Fire Seals)

Trelleborg offers flexible seal connections between rigid metal sections. It is used to connect modules and is capable of handling large displacements so it can absorb misalignments and angular deviations. Flexible seals eliminate concentrations of stress and the propagation of vibrations and dynamic loads, especially where a combination of fire protection and movement are required.

Certified

Type Approved

High resistance

High abrasion, blast, impact, jet fire, ozone, UV, most solvents  and sea-water resistant

Protection

Excellent fire, mechanical and wear protection

Tailored specifications

Made to fit any shape or size to suit individual requirements

Key Applications

Platforms

Drilling rigs

FPSOs

FLNG

Gallery

View Odin FS'

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.