Odin F (Flange)

Odin F (Flange)

The rigid and robust design of hang-off, valves and flanges provides excellent resistance to mechanical loads during operation and is equipped with hatches for inspections purposes.

High resistance

High abrasion, blast, impact, jet fire, ozone, UV and water resistant

Easy access

Easy to open for inspection and close to obtain access

Protection

Fire, mechanical or wear protection

Tailor made

Our enclosures will be made in accordance with customer specification and can be installed offshore without any hot work.

Key Applications

Valves

Flanges

Actuators

Accumulators

Gallery

View Odin F, Valves and Flanges applications

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.