Odin Elastoshield

Odin Elastoshield

Trelleborg’s Odin Elastoshield protects and extends the service life of electric cables and hoses in case of a fire.  It has a robust and rugged design which gives additional protection against mechanical damage and is designed for ultimate performance in critical areas offshore.

High resistance

High abrasion, blast, impact, jet fire, ozone, UV and water resistant

Tailored specifications

Properties can be adjusted to withstand various chemical and mechanical conditions

Protection

Excellent HISC, corrosion, fire  mechanical and wear protection

Maintenance free

Once installed, no maintenance is required

Key Applications

FPSO

Rigs

Platforms

FLNG

Gallery

View Odin Elastoshield

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.