Odin DG (Drain Gully)

Odin DG (Drain Gully)

The Odin DG takes up movement in all directions and is able to absorb building tolerances between the deck sections including misalignments and angular deviations. It eliminates concentrations of stress, and  allows spillage from process modules to drain efficiently

High resistance

Takes up movements in the construction and gives high abrasion, blast, impact, jet fire, ozone, UV and water resistance

Quick and easy installation 

Welding free, cold work installation and can be bolted on to structures, once fitted its maintenance free

Protection

Excellent corrosion, fire-and mechanical/wear protection

Corrosion free

Our systems gives you a corrosion free drain system

Key Applications

FPSO

Rigs

Platforms

FLNG

Gallery

View Odin DG's

product sheet
The Drain Gully takes up movement in all directions and is able to absorb building tolerances between the deck sections.

Odin DG (Drain Gully)

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.