Firestop

Firestop™

Firestop™ is a passive fire protection material used to protect personnel and equipment by minimizing fire escalation by providing time to evacuate people, close down critical equipment and for responders to gain control of the fire. The certified rubber based material protects structures from exceeding critical temperature limits

40+ years life design

Excellent mechanical properties

Explosion resistant

Flame retardant

Halogen-free

No smoke or toxicity

Oil & mud resistant

UV, ozone and water resistant

Key Applications

To meet your requirements, our cutting-edge solution can be used for your below applications.

Fire protection

Corrosion and HISC protection

Mechanical protection

Thermal insulation

Antifouling

product sheet
Firestop, Trelleborg Applied Technologies

Firestop™