Odin Passive Fire Protection

Odin Passive Fire Protection

Protecting people, equipment and infrastructure from fire can be a challenge, focusing on fire prevention rather than firefighting, is the best way to reduce risk and protect your most valuable assets. Utilizing a combination of fire prevention solutions will provide the greatest fire prevention and risk reducing strategy.
Our innovative Firestop™ material protects your topside equipment and structures by providing time to evacuate people, close down critical equipment and allow responders to gain control of a fire. 
DryFoam engineered spheres provide up to 98% vapour suppression, overcoming the challenge of storing volatile high-pressure hydrocarbons. 

11products
Trelleborg
Odin B (Bellows)
  • High quality
  • Custom fitted
  • Noise dampener
Read more

Trelleborg
Odin DG (Drain Gully)
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • Corrosion free and Flexible drainage system
  • No hot work during installation
Read more

Elastoshield protects and extends the service life of electric cables and hoses in case of a fire.
Odin Elastoshield
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • Easy to install - no hot work
  • Extends the service life of electric cables and hoses in case of a fire
Read more

Flexible Riser Passive Fire Protection, Fireflex, significantly delays escalation of temperature rise in flexible risers to buy time to gain control of fire and shut down of systems.
Odin R (Riser PFP)
  • Jet and Hydrocarbon fire resistant
  • Integral part of the riser in order to maintain the flexibility
  • Fatigue tested by SINTEF
Read more

Enclosures for Hang Off, Valves and Flanges
Odin F (Flange)
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • Easy to install
  • No hot work
Read more

Trelleborg Offshore Firenut
FireNut™
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • Hand mounted
  • Maintenance free
Read more

Flexible seals eliminate concentrations of stress and the propagation of vibrations and dynamic loads.
Odin FS (Fire Seals)
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • No hot work
  • Tailor made to any shape
Read more

Odin PPS (Pipe Penetration Seals)
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • No hot work
  • Single & double sided seals
Read more

Pipe end protection, protects the pipe from impact forces, mechanical damage and people from steel cut edges on pipes. It can be used as an end cap to protect matter from either entering or exiting the pipe.
Odin PEP (Pipe Penetration)
  • Protects the pipe end from mechanical and physical damage
  • Beveled protection
  • Seals off the piping
Read more

Vikodeck™
Vikodeck®
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • No hot work
  • Noise dampener
Read more


12