Once an offshore oil and gas or offshore wind HVDC jacket are constructed, it will be transported to the offshore installation site where it will be upended and descended onto the seabed. In order to ensure that the jacket is securely fixed to the seabed, piles are driven through the jacket legs or the skirt sleeves.
The annulus between the pile and the jacket leg or skirt sleeves will be sealed by a grout seal. It seals the annular gap to ensure that no leakage can occur during grouting. The grout will provide a reliable bond to keep the jacket secured and stable. The grout seal helps to keep the grouting process free from contaminants, thereby reinforcing the integrity of the substructure.
Trelleborg’s jacket leg can system is designed to encompass the sealing needs during the installation of an oil and gas or HVDC jacket substructure.
Grout Seal (GS) provides reliable and robust sealing between the inner diameter of the jacket/skirt and the outer diameter of the pile. GS can also be used as a standalone solution, and can tolerate reverse movement and offset position in the pile. Trelleborg can design and supply a total sub-structure leg can system solutions to your specification if required.
Applications
- Offshore platform jacket substructure
- Skirt sleeves
- LNG terminal construction