Odin LMU (Leg Mating Units)

Odin LMU (Leg Mating Units)

Floatover is a proven technology of installing a heavy topside of an offshore oil & gas platform or for a offshore wind structure out at sea. The process involves the heavy barge ferrying the topside to the installation site and the mating process begins; the barge maneuvers into position between the jacket legs and aligns the topside with the substructure before it ballasts, slowly connecting the topside onto the jacket substructure.

As the weather and sea conditions can be harsh in an offshore environment, our float over solutions help to ensure the transportation and installation goes flawlessly, including keeping the topside and substructure safe during the mating process.

During the barge ballasting operation, vertical and horizontal compression will occur on our Odin LMUs (Leg Mating Unit) till the topside leg cans are in contact with the jacket leg. To stabilize the mating process, sway fenders will be in action as well. Finally, decompression will occur on our Odin DSUs (Deck Support Unit), and effectively transferring the topside’s weight from the barge to the substructure. For this, our Odin float over hardware plays a key role in the mating process for the float over operation.

Our Odin LMUs consist of a steel structure incorporating engineered elastomeric pads, it can be installed either in the topside or the substructure. They can absorb immense loads and minimizes the risk of damage created as the topside’s load is transferred to the jacket. The elastomeric pads in our Odin LMUs are designed to absorb the static and dynamic forces of the topside structure and relieves the horizontal forces generated by the sea surface movements during the float over mating operation. After the installation is completed, the topside leg cans are welded to the substructure.

Our Odin LMUs are tailored to each individual project, with the highest engineering levels and subjected to rigorous testing for performance guarantees. Designed and built to the highest standards, we have applied to many projects around the world, and have been proven in safety, reliability and quality.

Assist in the transfer of static & dynamic load from the barge ferrying the topsides to the substructure during floatover operation

Install Large platform topside without the use of a heavy lift crane vessel

Full Scale Testing Compression Load up to 18,300MT

More cost effective and reduce installation lead time

Key Applications

Oil & Gas topside

Mining and LNG Terminal Construction

Offshore Wind High Voltage Direct Current (HVDC)

Decommissioning Topside

product sheet
Leg Mating Unit

Odin LMU (Leg Mating Unit)

Gallery