Elastopipe™

Elastopipe™

Elastopipe™ is the first corrosion-free, explosion, impact and jet fire resistant flexible piping system. The system is made of synthetic rubber and is approved for offshore deluge systems. Elastopipe™ is available in two versions: Fire Resistant (FR) for fresh and seawater, and Fire and Oil Resistant (FOR) for hydrocarbons, solvents, additives, acids and hydrogen sulphide.

Quick and easy installation

Welding free, no hot work, once fitted it is virtually maintenance free

High resistance

Abrasion, blast, impact, jet fire, ozone, UV, most solvents and seawater resistant

Protection

Excellent corrosion, fire, mechanical and wear protection

Key Applications

Deluge and sprinkler systems

Utility and drain water systems

Nitrogen distribution systems

Chemicals and hydrocarbon transportation

Gallery

View Elastopipe

product sheet
Elastopipe, Flexible Piping System, Fire Protection, Trelleborg Offshore

Odin Elastopipe™


Learn more about how we solve your challenges