Odin AV (Anti Vibration/ Elastomeric Bearings)

Odin AV (Anti Vibration/ Elastomeric Bearings)

Elastomeric bearings are steel plate laminated rubber bearings installed between the hull of a vessel and its modules. They are used to accommodate axial, shear and rotational movement. By doing so, they keep a vessel's modules safe from impact, damage and deformation arising from adverse sea and weather conditions.

Design to accommodate axial, shear and rotational movement

Reduce stress and strain characteristics between hull and module support

Design Life of more than 30 years

More cost effective and maintenance free against Pot bearing

Option to insulate against H-60 fire rating

Key Applications

FPSO

FLNG

Gallery