Topside Operations, Protected by Odin

Topside operations, protected by Odin - The Intelligent Choice

From passive fire protection to floatover solutions, protecting your topside productivity takes a deep well of engineering and industry know-how. Odin by Trelleborg offers unique polymer solutions engineered with the depth and breadth of knowledge that only decades of industry-leading success in the offshore world can provide.

Odin Flexible Piping System

Technological developments have revolutionized deepwater drilling and production in recent years and the need for high performance, robust and dependable topside solutions has never been greater. In an emergency it is paramount that the deluge system delivers water where it is needed at the correct pressure, no matter the situation.

Odin Passive Fire Protection

Protecting topside equipment and structures provides time to evacuate people, close down critical equipment and for responders to gain control of the fire. Our Firestop™ material can be used for different Topside applications to ensure safety comes first.

Odin Bearings

Trelleborg bearings mainly play a role in relieving load movement or noise reduction. Our bearings are commonly used in offshore oil and gas industries – particularly in ships such as floating production storage and offloading units (FPSO) and floating LNG production and storage units (FLNG). 

Odin Protection

Odin Protection protects people, structures and equipment from all types of fire and corrosion in offshore environments, including protecting the riser itself. In the demanding offshore environment Riser Protection is paramount to ensuring on-board safety.

Odin Floatover

Our comprehensive polymer solutions for the float over installation process are utilized for energy absorption, vibration reduction and movement tolerance.  The critical nature of a float over process demands only the highest performing solutions, and we spare no expense in pinpoint engineering and stringently testing our technology.

Odin Jacket

Trelleborg's jacket leg can systems are designed to encompass the sealing needs during the installation of an oil and gas platform's substructure.