Thor R (Reducer) & Thor Y (Y Pieces)

Thor R (Reducer) & Thor Y (Y Pieces)

Floating Y pieces are designed to split the flow of oil from a single larger diameter hose to two smaller ones. Floating concentric reducers are used to reduce a large diameter mainline to a smaller diameter tail line. The metalwork is fabricated to industry guidelines and then closed cell polyethylene foam buoyance is added with a protective polyurethane elastomer skin.

Assists easy load and off-loading

Enables terminals to load and off-load from a wide range of tankers

Self-supporting

Self-supporting within the hose string

Key Applications

Hoses

Gallery

View Thor R & Y Pieces

Similar Products

Other Trelleborg Offshore products in Surface Flotation