Thor OCIMF

Thor OCIMF

Oil Companies International Marine Forum (OCIMF) Hose Floats are used to correctly configure submarine oil offloading hoses as they rise towards the surface. The buoyancy provided by the floats configures the hose in such a way as to prevent damage caused by movement of the floating hardware above.

Full inspection

Allows full inspection of the core before it is skinned

Range of fasteners

Anodes and alternative metallic fasteners are available on request

Key Applications

Offloading hoses

Gallery

View Thor OCIMF

Similar Products

Other Trelleborg Offshore products in Surface Flotation