Thor MB (Modular Buoy)

Thor MB (Modular Buoy)

Thor MBs consist of removable, interchangeable modules with discrete end modules and center modules assembled onto central steelwork. These modules are fixed in position with retaining flanges. Each module is manufactured from a high performance, low density rigid polyurethane foam core, which is encapsulated within a rigid and impact resistant polymer skin.

Net buoyancy range

Ranging from 1Te to 100Te net buoyancy

Easy storage

Flat surfaces allow safe storage on deck

Eliminates rotation

Interlocking components designed to eliminate rotation 

Easy maintenance 

System allows damaged modules to be easily removed and repaired

Key Applications

Mooring systems

Subsea installation

Permanent subsea structure support

Gallery

View Thor MBs

Technical specifications

Typical Thor MB specifications are shown below

Mini Modular Buoy
Nett Buoyancy (kg) No. end Modules No. centre modules Total No

1800

2

-

2

3300 3
4800 4
6300 5
End Module: L: 1740 W: 1740 H: 600   Centre Module: L: 1740 W: 1740 H: 675
Standard Modular Buoy
Nett Buoyancy (kg) No. end Modules No. centre modules Total No

7000

2

-

2

10500 3
14000  4
17500 3 5
21000 4 6
End Module: L: 2350  W: 2350  H: 1100    Centre Module: L:  2350  W: 2350  H: 750
Mega Modular Buoy
Nett Buoyancy (kg) No. end Modules No. centre modules Total No

14500

2

-

2