Vikotherm® R2 (Rubber)

Vikotherm® R2 (Rubber)

Vikotherm® R2, a rubber based subsea thermal insulation, has 30 years of experience built in. The system combines flexibility and robustness and gives protection for the lifespan of subsea installations. Our state of the art technology is designed to perform in extreme environments. The three layer coating system provides HISC/corrosion protection and excellent thermal insulation properties.

High elongation

High elongation at break > 200%

Operating temperature

Operating temperature range from -49C to + 155C/ -56F to 311F. Suitable for hot wet applications up to 155C.

Optimal U-value

Unlimited coating thickness to meet any U-value requirement

Excellent corrision and HISC protection

Our state of the art technology is designed to perform in extreme environments. The three layer coating system provides HISC/ corrosion protection and excellent thermal insulation properties.

Key Applications

Risers and flowlines

Jumpers and spool pieces

Manifolds & subsea trees

Pipeline end manifolds (PLEMs) & Pipeline end terminations (PLETs)

Gallery

View Vikotherm® R2

Vikotherm™ R2, a rubber based subsea thermal insulation, has 30 years of experience built in. The system combines flexibility and robustness and gives protection for the lifespan of subsea installations.

Vikotherm® R2