Uraduct® Ballast

Uraduct® Ballast

Uraduct® Ballast can be used where additional submerged weight is required for a cable or flowline.

On bottom stability

Ballast Uraduct® is a cost effective way to increase the submerged weight of a cable or flowline system to meet seabed stability requirements.

Dynamic response adjustment

The dynamic response of cables and flowlines in a subsea environment can be adjusted by increasing the submerged  weight using Ballast Uraduct.

Compact design

Ballast Uraduct® can generally be used to increase the submerged weight of a cable or flowline without substantially increasing the overall diameter of the system.

Abrasion and dropped object protection

Polyurethane has excellent abrasion resistance. This makes Uraduct® ideal for dynamic applications where the host cable or pipeline may move relative to the seabed. Uraduct® can be designed to provide a level of impact resistance to reduce the risk of dropped object damage.

Key Applications

Seabed touch down locations

Dropped object zones

Subsea cable crossings

On bottom stability and dynamic response

Gallery

View Uraduct® Ballast

product sheet
Ballast Uraduct

Njord Uraduct®


Similar Products

Other Trelleborg Offshore products in Cable & Flowline Protection