Njord Polymat

Njord Polymat

Njord Polymat is an ROV installable mat that provides general protection and stabilization to cables and pipelines. The mat is sized and weighted to suit customer requirements.  

Stable

Polymat incorporates a barytes infill that provides additional ballast to aid product stability on the seabed. 

Flexible

Polymat is molded with grooves on one side to allow the mat to flex and closely fit the profile of the pipeline.

Easy to handle

For ease of handling, holes are molded along the edges of each Polymat to allow attachment for pick up ropes, etc.

Longevity

The PU material is suitable for long term subsea application without degradation.

Key Applications

Cables

Cable crossing

Pipes

Seabed storage

Gallery

View Njord Polymat

product sheet
Polymat™ is an ROV installable mat that provides general protection and stabilization to cables and pipelines. The mat is sized and weighted to suit customer requirements.

Njord Polymat

Similar Products

Other Trelleborg Offshore products in Cable & Flowline Protection